Clamp-on Flow MeterFD-R series

OP-88196

M12 power cable for outdoor use

SPECIFICATIONS

Select Language

Model

OP-88196

Type

M12 power supply cable Outdoor use

Length

10 m 393.70'

Material

PUR, SUS316L

Weight

Approx. 310 g

  • FlowKnowledge
  • General Catalog Request
  • Trade Shows and Exhibitions
  • eNews Subscribe

Process Controls / Process Sensors