Separate Amplifier Type Air Flow Sensor
FD-V40 series
Contact Us: 1-888-539-3623 Inquiry form
Amplifier Unit, Panel Mount Type, NPN FD-V45
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | FD-V45 | |||
Type | Panelmount | |||
Output | NPN output | |||
Current consumption. | At 12 V | Normal | 1500 mW (125 mA) or less | |
Eco mode | 1320 mW (110 mA) or less | |||
At 24 V | Normal | 2000 mW (83 mA) or less | ||
Eco mode | 1700 mW (70 mA) or less | |||
Detection range | FD-A10: 0.3 to 10L/min (std) | |||
Display power | Dual row display with 3-digit 7-segment LED (upper row: red, lower row: green), display update cycle: 5 times/sec. | |||
Operation status indicators | Red LED × 2 (control output 1 and control output 2), green LED (integration display) | |||
Resolution | FD-A10: 0.01L | |||
Hysteresis | Variable | |||
Response time (chatter prevention feature) | HSP (5 ms), 0.02, 0.1, 1, 5 (selectable) | |||
Integrated sampling cycle | 30ms | |||
Integrated data memory | Writes to memory once every minute | |||
Accumulated flow unit | FD-A10 : Selectable from 0.01, 0.1, 1, 10, 100 (ℓ) | |||
Integration reset input | Input time: 20 ms or more (switchable with analog output) | |||
Control output/integration pulse output | Maximum open-collector output: 100 mA (40 V or less), residual voltage: 1 V or less, 2 outputs (N.O./N.C. switchable) | |||
Analog output | 4 to 20 mA, Maximum load resistance 260 Ω | |||
Repetition accuracy | ±0.5% of F.S. or less (at the operating ambient temperature of 25°C 77°F) | |||
Rating | Power voltage | 12 to 24 VDC, Ripple (P-P) 10 % or less | ||
Environmental resistance | Ambient temperature | 0 to +50 °C 32 to 122 °F (No freezing) | ||
Relative humidity | 35 to 85 % RH (No condensation) | |||
Vibration resistance | 10 to 55 Hz, Double amplitude 1.5 mm 0.06", 3 hours in each of the X, Y, and Z axis | |||
Material | Housing material: Polycarbonate, Key top: Silicon rubber | |||
Accessories | Panel mounting bracket, front protection cover, power cable, Instruction Manual | |||
Weight | Approx. 85 g (including panel mount bracket, front protection cover and power cable) |