Separate-amplifier type digital flow sensorFD-V70 series

FD-V70P

Amplifier Unit, DIN Rail Mount Type, PNP

[Discontinued model]

This model has been discontinued.

To contact us:

SPECIFICATIONS

Select Language

Model

FD-V70P

Type

DIN-rail mounting type

Output

PNP output

Current consumption

Normal

1500mW (125mA) or less*1

Eco mode

1320mW (110mA) or less*1

Normal

2000mW (83mA) or less*1

Eco mode

1700mW (70mA) or less*1

Display power

Dual row display with 3-digit 7-segment LED (character height: upper characters: 8 mm 0.315", red; lower characters: 5.7 mm 0.224", green), display update cycle: 5 times/sec. (10 times/sec. when the response time is 0.5 seconds)

Operation status indicators

Red LED × 3 (corresponding to control output 1, control output 2, and the abnormality alarm output)

Detecting area

0.5 to 5 L/min

2 to 20 L/min

5 to 50 L/min

0.4 to 4 L/min

2 to 20 L/min

Display resolution

FD-P05

0.01L

FD-P20

0.1L

FD-P50

FD-F04

0.01L

FD-F20

0.1L

Hysteresis

Variable

Response time (chatter prevention feature)

0.5, 1, 2, 5 sec. (selectable)

Accumulated flow unit

0.01, 0.1, 1, 10, 100 L (selectable)

0.1, 1, 10, 100, 1,000 L (selectable)

0.01, 0.1, 1, 10, 100 L (selectable)

0.1, 1, 10, 100, 1,000 L (selectable)

Integration reset/bank input

No-voltage input (with contacts, without contacts), input time: 20 ms or more (switchable between analog output and abnormality alarm output)

Control output/integration pulse output

Maximum open-collector output: 50 mA (30 V or less), residual voltage: 1 V or less, 2 outputs (N.O./N.C. switchable)

Abnormality alarm output

Analog output

4 to 20 mA, maximum load resistance: 260 Ω, analog output range can be set to an arbitrary value in steps of 10% of F.S.

Repeatability

±0.5% of F.S. or less (Fluid temperature 20°C 68°F at the ambient operating temperature of 25°C 77°F)

Rating

Power voltage

12 to 24 VDC, Ripple (P-P) 10 % or less

Environmental resistance

Ambient temperature

0 to +50 °C 32 to 122 °F (No freezing)

Relative humidity

35 to 85 % RH (No condensation)

Vibration resistance

10 to 55 Hz, Double amplitude 1.5 mm 0.06", 2 hours in each of the X, Y, and Z axis

Material

Main unit and cover: polycarbonate, key tops: silicon rubber

Weight

Approx. 85 g (including power cable)

*1 Excluding analog output. Includes head unit.

  • FlowKnowledge
  • General Catalog Request
  • Trade Shows and Exhibitions
  • eNews Subscribe

Process Controls / Process Sensors