Clamp-on Micro Flow SensorFD-X series

OP-88296

Loose wires/M12 adapter

SPECIFICATIONS

Select Language

Model

OP-88296

Type

Loose wires/M12 adapter

For use with

FD-XA1/XA5 cables, or cables with cross sectional area 0.14 to 0.34 mm2
and outer diameter ø 3.5 to 6 mm 0.14 " to 0.24 "

Frequency of connections between conductors of the same cross section

10

Insertion/withdrawal cycles

More than 100 times

Wire diameter including insulation

ø 0.7 to 1.6 mm 0.028 " to 0.06 "

Degree of protection

IP65/67

Ambient temperature

-25 °C to +80 °C -13 to 176 °F

Note

A connector that converts loose wires to a M12 4-pin connector. Useful for connecting to IO-Link compatible master units.

Weight

Approx. 12 g

  • FlowKnowledge
  • General Catalog Request
  • Trade Shows and Exhibitions
  • eNews Subscribe

Process Controls / Process Sensors