Sensing Guide Pulse Level Sensor

FL series

Features

Stable Detection at All Times

The new "Sensing Guide Pulse Method" allows for the detection of liquids while ignoring obstacles in the environment. This is achieved while also automatically adjusting to account for build-up.

Click here to learn more

Conventional Issues Eliminated

The FL Series solves all problems of conventional level sensors that lead to false detection. This helps prevent costly downtime from situations such as boil-dry, tank overflow, or unintended liquid depletion.

Click here to learn more

Integration Simplified

These devices have an immediate startup process to save valuable time on initial setup. Various models with multiple output options are available. These allow for stable detection in any environment.

  • General Catalog Request
  • Trade Shows and Exhibitions
  • eNews Subscribe

Process Controls / Process Sensors