Quick Delivery and Comprehensive Support Most products are in stock and ready for same-day shipping - contact us to get your order started
  1. Home
  2. Products
  3. Process Controls / Process Sensors
  4. Level Sensors
  5. High Power Digital Ultrasonic Sensors
  6. Applications

High Power Digital Ultrasonic Sensors

FW series

Automotive Industry

Unbeatable Ultrasonic Sensors Performance for all Applications.

Detecting springs during the assembly process

Detecting springs during the assembly process

Due to an unstable profile, detection of springs has been unreliable with conventional reflective photoelectric sensors. The FW Series ensures reliable detection without being influenced by background luster.

Detecting mesh trays used for quenching the targets

Detecting mesh trays used for quenching the targets

The FW Series ensures reliable detection of targets with metallic luster and small holes. In addition, detection is unaffected by workpieces located on the opposite side of the holes.

Detecting automotive plate glass

Detecting automotive plate glass

Reliable detection of transparent targets has been difficult with conventional reflective photoelectric sensors. The FW Series ensures reliable detection of transparent targets without being affected by the glass colors.

Checking target removal from a die-cast machine

Checking target removal from a die-cast machine

The FW Series ensures reliable detection of multi-colored targets without being affected by the colors. In addition, detection is unaffected by mold release agents in the environment.

Checking the presence/absence of bolts

Checking the presence/absence of bolts

The FW Series is used to detect metal targets on metal boards. Detecting only the presence of bolts is possible without being affected by the luster of the metal.

Detecting con-rods

Detecting con-rods

Due to the coolant on the target surface, reliable detection of an atomized area has been difficult with conventional reflective photoelectric sensors. The FW Series ensures reliable detection unaffected by the coolant on the target surface.

Detecting black-colored cushioning material on black resin

Detecting black-colored cushioning material on black resin

Detection of black-colored targets has been difficult with conventional reflective photoelectric sensors. The FW Series ensures reliable height differentiation without being affected by color.

Detecting the liquid level of hydraulic fluid for a press

Detecting the liquid level of hydraulic fluid for a press

Dirty oil has been difficult to detect with conventional contact liquid level sensors. The FW Series enables non-contact detection reducing the need for costly maintenance services.

Detecting the fluid level of adhesive on a roll coater

Detecting the fluid level of adhesive on a roll coater

Detection of adhesive with high viscosity has been difficult with conventional contact liquid level sensors. The FW Series enables non-contact detection. In addition, outputs of upper and lower limits can be performed separately.

Detecting remaining pellet quantity in a hopper

Detecting remaining pellet quantity in a hopper

Due to shape and color variations of pellets, detection has been unstable with conventional reflective photoelectric sensors. The FW Series ensures reliable detection regardless of pellet color or shape.

  • General Catalog Request
  • Trade Shows and Exhibitions
  • eNews Subscribe

Process Controls / Process Sensors