Recent Searches
    Series ( results)
      Models ( results)
        Keywords
          1. Home
          2. Products
          3. Process Controls / Process Sensors
          4. Level Sensors
          5. High Power Digital Ultrasonic Sensors
          6. Applications

          High Power Digital Ultrasonic Sensors

          FW series

          Food, Chemical, and Cosmetics Industries

          Unbeatable Ultrasonic Sensors Performance for all Applications.

          Detecting transparent bottles in the cleaning process

          Detecting transparent bottles in the cleaning process

          The FW Series ensures reliable detection of transparent targets with a rounded shape. In addition, detection is unaffected by an environment where water splashes on the target surface.

          Detecting vinyl packages on a conveyer

          Detecting vinyl packages on a conveyer

          Due to the transparency of the target and the unstable surface profile, detection has been difficult with photoelectric sensors. The FW Series can reliable detect targets with a rippled surface profile.

          Detecting confectionery packaging on a conveyer

          Detecting confectionery packaging on a conveyer

          Depending on the condition of the contents, stable detection of transparent confectionery packaging has been difficult with conventional photoelectric sensors. The FW Series reliably detects only the outside transparent package without being affected by the contents.

          Detecting transparent lids of containers

          Detecting transparent lids of containers

          The FW Series ensures reliable detection even if the target surface is rippled. In addition, detection is not affected by the inner contents when covered with a transparent lid.

          Differentiating the presence / absence of product packaging and product varieties

          Differentiating the presence / absence of product packaging and product varieties

          The FW Series is capable of differentiating only the height without being affected by the color or pattern of the targets. In addition, it is capable of differentiating product variety by using two outputs.

          Detecting the presence / absence of contents in containers

          Detecting the presence / absence of contents in containers

          Pasta or targets with an uneven surface profile can be detected reliably. In addition, detection is not affected by steam from fresh-cooked targets.

          Detecting slack in films

          Detecting slack in films

          Reliable detection is ensured regardless of surface color, pattern, and luster. In addition, upper and lower limits can be output separately.

          Detecting the level of chocolate

          Detecting the level of chocolate

          Since the targets are food products, contact liquid level sensors cannot be used. In addition, detection with photoelectric sensors is adversely affected by the target color and luster. The FW Series ensures reliable detection regardless of target color and luster.

          • General Catalog Request
          • Trade Shows and Exhibitions
          • eNews Subscribe

          Back to top

          KEYENCE CORPORATION OF AMERICA 500 Park Boulevard, Suite 200, Itasca,
          IL 60143, U.S.A.
          Phone: 1-888-KEYENCE [1-888-539-3623]
          E-mail: tech@keyence.com
          Career Opportunities: KEYENCE Career Site

          Process Controls / Process Sensors