Recent Searches
    Series ( results)
      Models ( results)
        Keywords
          1. Home
          2. Products
          3. Process Controls / Process Sensors
          4. Level Sensors
          5. High Power Digital Ultrasonic Sensors
          6. Applications

          High Power Digital Ultrasonic Sensors

          FW series

          Semiconductor/ Electronics/ Electrical Industry

          Unbeatable Ultrasonic Sensors Performance for all Applications.

          Detecting wafers in the cleansing process

          Detecting wafers in the cleansing process

          Reliable detection of sweating wafers is ensured even in a vaporous atmosphere immediately after the slicing process.

          Detecting slit substrates in the transfer process

          Detecting slit substrates in the transfer process

          Due to the colors and slits of the substrate, instability and chattering of outputs have been inevitable with conventional photoelectric sensors. The FW Series ensures reliable detection unaffected by colors and small slits.

          Controlling web tension

          Controlling web tension

          Due to transparency and surface irregularities, detection with photoelectric sensors has been difficult. The FW Series ensures reliable detection unaffected by projections and depressions. In addition, the two outputs can be used for making outputs of upper and lower limits separately.

          Detecting wafers from an angle

          Detecting wafers from an angle

          Detection has been difficult because of the minute height difference between the thin wafer and background. The FW Series ensures reliable detection by applying ultrasonic waves from an angle to cause slight reflections from the edge.

          Detecting wafers in a magazine rack

          Detecting wafers in a magazine rack

          The FW Series is used to detect the remaining wafers. Detection with reflective-type sensors has been difficult because the light was absorbed by the surface film of the wafers. The FW Series is not affected by surface films or glossy backgrounds.

          Controlling the fluid level of a cleaning solution

          Controlling the fluid level of a cleaning solution

          The FW Series is used for controlling the liquid level. The two outputs can be used for making outputs of upper and lower limits separately. In addition, the special liquid level detection mode enables various controls with simple setup.

          • General Catalog Request
          • Trade Shows and Exhibitions
          • eNews Subscribe

          Back to top

          KEYENCE CORPORATION OF AMERICA 500 Park Boulevard, Suite 200, Itasca,
          IL 60143, U.S.A.
          Phone: 1-888-KEYENCE [1-888-539-3623]
          E-mail: tech@keyence.com
          Career Opportunities: KEYENCE Career Site

          Process Controls / Process Sensors