High Power Digital Ultrasonic Sensors

FW series

Catalogs View Catalog

4-core cable OP-51494

OP-51494 - 4-core cable

*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.

Specifications

Model

OP-51494

Type

Sensor head cable for Extension

No. of Cores

4

Conductor

sq

0.18 mm2

Material

Tinned annealed copper wire

Composition

37 line/0.08 mm

Diameter

0.56 mm

Insulator

Material

cross-linked polyethylene

Color

blue, orange, brown, gray

Thickness

Standard

0.22 mm

minimum

more than 0.20 mm

Diameter

1.0 mm

Sheath

Material

heat and oil resistant vinyl

Color

black

Thickness

Standard

0.55 mm

minimum

more than 0.50 mm

Whole diameter

3.6±0.15 mm

Length

20 m

Data Sheet (PDF) Other Models