Heavy Duty Type Digital Pressure Sensors

GP-M series

Catalogs View Catalog

Connector Cable M12, L-shaped, 5 m, PVC OP-87273

OP-87273 - Connector Cable M12, L-shaped, 5 m, PVC

*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.

Software

Specifications

Model

OP-87273

Type

Connector Cable

Applicable product

M12 connector sensor

Length

5 m 16.40'

Material

PVC (Polyvinyl chloride)

Note

Sensor side: M12 4-pin L-shape, Cable end: Loose wires

Weight

Approx. 130 g

Data Sheet (PDF) Other Models