Heavy Duty Type Digital Pressure Sensors

GP-M series

Catalogs View Catalog

This model has been discontinued.
Compliance with the certification standard is ensured as of the time of shipment from our company.

Connector Cable M12 L-shaped 2-m PUR OP-87276

OP-87276 - Connector Cable M12 L-shaped 2-m PUR

*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.

Software

Specifications

Model

OP-87276

Overview

This is a connector cable for the M12 connector sensor. This connector cable is made of polyurethane (PUR), which has excellent oil resistance.

Applicable product

M12 connector sensor

Cable end

M12 L-shaped - Loose wire

Length

2 m 6.56'

Material

Cable: Polyurethane (PUR)

Data Sheet (PDF) Other Models