Recent Searches
    Series ( results)
      Models ( results)
        Keywords

          Safety Laser ScannerSZ series

          OP-87160

          SZ 5-core M12 Connector Cable

          [Discontinued model]

          This model has been discontinued.

          To contact us:

          SPECIFICATIONS

          Select Language

          Model

          OP-87160

          Type

          Connector Cable

          Applicable product

          SZ series

          Number included

          1

          Cable end

          M12

          Number of core

          5

          Length

          250 mm 9.84"

          • General Catalog Request
          • Trade Shows and Exhibitions
          • eNews Subscribe

          Safety