Built-in guarding will completely prevent impact to the lens surface by parts or tools of (ø0.67") ø17 mm or more.*
*See specifications for guaranteed values.
The GL-R Series is designed with a (0.12") 3 mm thick housing that protects the light curtain body from various forms of impact, such as dropping equipment or hitting it with tools.*
*See specifications for guaranteed values.
The GL-R Series can be installed and remain protected WITHOUT the use of additional U-channel type guarding, which simplifies installation and reduces cost.
The GL-R Series housing meets IP65/IP67 enclosure ratings based on
IEC and JIS standards, enabling its use in washdown environments
without fear of damage to the light curtain.
IP65: Water-jet (washdown) resistant
IP67: Watertight
The overall size of the GL-R Series has been reduced to save space on equipment while maintaining KEYENCE's high level of durability.
The range of the GL-RH and GL-RL Series models have been increased over past models for use in applications requiring protection up to (49.21') 15 m.