Safety Light CurtainSL-C series

OP-42354

Protect Bar with Total Length of 470 mm for SL-C

[Discontinued model]

This model has been discontinued.

To contact us:

SPECIFICATIONS

Select Language

Model

OP-42354

Overview

Protection bar of light curtain main body from collision with workpiece.

Applicable product

SL-C24H, SL-C12L

Number included

1 pcs.

Length

470 mm

Material

Aluminum

Note

2 sets are required to install protection on both the transmitter and the receiver.

  • General Catalog Request
  • Trade Shows and Exhibitions
  • eNews Subscribe

Safety