Safety Light CurtainSL-C series

OP-42358

Protect Bar with Total Length of 790-mm for SL-C

[Discontinued model]

This model has been discontinued.

To contact us:

SPECIFICATIONS

Select Language

Model

OP-42358

Overview

Protection bar of light curtain main body from collision with workpiece.

Applicable product

SL-C40H, SL-C20L

Number included

1 pcs.

Length

790 mm

Material

Aluminum

  • General Catalog Request
  • Trade Shows and Exhibitions
  • eNews Subscribe

Safety