Safety Light CurtainSL-C series

OP-66802

Front Protection Cover for SL-C32F

[Discontinued model]

This model has been discontinued.

Recommended Replaceable Products
To contact us:

SPECIFICATIONS

Select Language

Model

OP-66802

Overview

Front protective cover protecting detection side of light curtain.

Applicable product

SL-C32F

Number included

1 pcs.

Length

320.3 mm 12.61"

Material

Translucent plastic: Polycarbonate (t=Approx. 1.7mm), Black plastic: ABS

Note

2 sets are required to install protection on both the transmitter and the receiver.

  • General Catalog Request
  • Trade Shows and Exhibitions
  • eNews Subscribe

Safety