Recent Searches
    Series ( results)
      Models ( results)
        Keywords
          1. Home
          2. Products
          3. Safety
          4. Safety Light Curtains
          5. Safety Light Curtain
          6. Models
          7. Front Protection Cover with Total Length of 1430 mm for SL

          Safety Light CurtainSL-V series

          Front Protection Cover with Total Length of 1430 mm for SL

          OP-83198

          SPECIFICATIONS

          Select Language

          Model

          OP-83198

          Overview

          Front protective cover protecting detection side of light curtain.

          Applicable product

          SL-V72H, SL-V36L

          Number included

          1 pcs.

          Length

          1,430.2 mm 56.31"

          Material

          Translucent plastic: Polycarbonate Black plastic: ABS

          Note

          To install this product on both the transmitter and receiver, 2 sets are required. Use the dimming filters (sold separately) by attaching them to the front protection cover. When the front protection cover is attached, the L-shaped mounting bracket (OP-42

          • General Catalog Request
          • Trade Shows and Exhibitions
          • eNews Subscribe

          Safety