Recent Searches
    Series ( results)
      Models ( results)
        Keywords
          1. Home
          2. Products
          3. Safety
          4. Safety Light Curtains
          5. Safety Light Curtain
          6. Models
          7. Front Protection Cover with Total Length of 486 mm for SL

          Safety Light CurtainSL-V series

          Front Protection Cover with Total Length of 486 mm for SL

          OP-84241

          SPECIFICATIONS

          Select Language

          Model

          OP-84241

          Overview

          Front protective cover protecting detection side of light curtain.

          Applicable product

          SL-V47FM, SL-V24HM, SL-V12LM

          Number included

          1 pcs.

          Length

          485 mm 19.09"

          Material

          Translucent plastic: Polycarbonate Black plastic: ABS

          • General Catalog Request
          • Trade Shows and Exhibitions
          • eNews Subscribe

          Safety