Recent Searches
    Series ( results)
      Models ( results)
        Keywords
          1. Home
          2. Products
          3. Safety
          4. Safety Light Curtains
          5. Safety Light Curtain
          6. Models
          7. Front Protection Cover with Total Length of 566 mm for SL

          Safety Light CurtainSL-V series

          Front Protection Cover with Total Length of 566 mm for SL

          OP-84242

          SPECIFICATIONS

          Select Language

          Model

          OP-84242

          Overview

          Front protective cover protecting detection side of light curtain.

          Applicable product

          SL-V55FM, SL-V28HM, SL-V14LM

          Number included

          1 pcs.

          Length

          565 mm 22.24"

          Material

          Translucent plastic: Polycarbonate Black plastic: ABS

          • General Catalog Request
          • Trade Shows and Exhibitions
          • eNews Subscribe

          Back to top

          KEYENCE CORPORATION OF AMERICA 500 Park Boulevard, Suite 200, Itasca,
          IL 60143, U.S.A.
          Phone: 1-888-KEYENCE (1-888-539-3623)
          E-mail: tech@keyence.com
          Career Opportunities: KEYENCE Career Site

          Safety