Recent Searches
    Series ( results)
      Models ( results)
        Keywords
          1. Home
          2. Products
          3. Safety
          4. Safety Light Curtains
          5. Safety Light Curtain
          6. Models
          7. Front Protection Cover with Total Length of 1206 mm for SL

          Safety Light CurtainSL-V series

          Front Protection Cover with Total Length of 1206 mm for SL

          OP-84250

          SPECIFICATIONS

          Select Language

          Model

          OP-84250

          Overview

          Front protective cover protecting detection side of light curtain.

          Applicable product

          SL-V119FM, SL-V60HM, SL-V30LM

          Number included

          1 pcs.

          Length

          1,205 mm 47.44"

          Material

          Translucent plastic: Polycarbonate Black plastic: ABS

          • General Catalog Request
          • Trade Shows and Exhibitions
          • eNews Subscribe

          Back to top

          KEYENCE CORPORATION OF AMERICA 500 Park Boulevard, Suite 200, Itasca,
          IL 60143, U.S.A.
          Phone: 1-888-KEYENCE (1-888-539-3623)
          E-mail: tech@keyence.com
          Career Opportunities: KEYENCE Career Site

          Safety