Safety Light CurtainSL-V series
Front Protection Cover with Total Length of 1446 mm for SL
Model | OP-84252 | |||
Overview | Front protective cover protecting detection side of light curtain. | |||
Applicable product | SL-V72HM, SL-V36LM | |||
Number included | 1 pcs. | |||
Length | 1,444 mm 56.85" | |||
Material | Translucent plastic: Polycarbonate Black plastic: ABS |