Recent Searches
    Series ( results)
      Models ( results)
        Keywords
          1. Home
          2. Products
          3. Safety
          4. Safety Light Curtains
          5. Safety Light Curtain
          6. Models
          7. Robust Dimming Filter with Total Length of 1926 mm for SL

          Safety Light CurtainSL-V series

          Robust Dimming Filter with Total Length of 1926 mm for SL

          OP-84258

          SPECIFICATIONS

          Select Language

          Model

          OP-84258

          Type

          Robust Dimming Filter

          Applicable product

          SL-V96HM, SL-V48LM

          Number included

          1 pcs.

          Length

          Total Length of 1,926 mm

          Note

          This can reduce the effect of mutual interference by reducing the amount of transmitted light. Use this together with the front protection cover.

          • General Catalog Request
          • Trade Shows and Exhibitions
          • eNews Subscribe

          Safety