I/O Circuit Connection diagram

* Download CAD file or product manual for larger image/text and more detail.

Wiring example with the simple function cable to use only OSSD outputs [Auto-reset mode]
PNP output

SL-V103FM IO circuit

Wiring example with the simple function cable to use only OSSD outputs [Auto-reset mode]
NPN output

SL-V103FM IO circuit

Wiring example when using all of the functions that can be performed with the simple function cable
[Manual reset mode]
PNP output

SL-V103FM IO circuit

Wiring example when using all of the functions that can be performed with the simple function cable
[Manual reset mode]
NPN output

SL-V103FM IO circuit

Example of wiring for the multi-function type cable
PNP output

SL-V103FM IO circuit

Example of wiring for the multi-function type cable
NPN output

SL-V103FM IO circuit