tcm:26-292055-64
* Download CAD file or product manual for larger image/text and more detail.
Wiring example with the simple function cable to use only OSSD outputs [Auto-reset mode]
PNP output
Wiring example with the simple function cable to use only OSSD outputs [Auto-reset mode]
NPN output
Wiring example when using all of the functions that can be performed with the simple function cable
[Manual reset mode]
PNP output
Wiring example when using all of the functions that can be performed with the simple function cable
[Manual reset mode]
NPN output
Example of wiring for the multi-function type cable
PNP output
Example of wiring for the multi-function type cable
NPN output
Overall circuit diagram