Digital Fiber Optic SensorsFS-N series (FS-neo)

OP-87380

Waterproof Adapter B

SPECIFICATIONS

Select Language

Model

OP-87380

Type

Waterproof Adapter B

Overview

Used when small diameter fiber unit is used with water-proof amplifier FS-N15CN/FS-N15CP.

Applicable product

FS-N15CN/N15CP + Φ 1.0 fiber unit

Number included

1 pcs.

Note

This is included with the FS-N15CN/N15CP water-proof amplifier. Use this product when using the small-diameter (1.0) fiber unit (however, the rating is IP65 not IP66).

  • General Catalog Request
  • Trade Shows and Exhibitions
  • eNews Subscribe

Sensors