* Download CAD file or product manual for larger image/text and more detail.
I/O Circuit
1. When the external calibration input is not used, cut the pink cable at the root, or connect this
cable to the positive terminal of the power supply.
2. The FS-M1/M1H does not have a pink cable (for external calibration).
When the stability output is not used, cut the orange cable at the base, or connect this cable to
the 0 V terminal of the power supply.