* Download CAD file or product manual for larger image/text and more detail.

I/O Circuit

FS-M2 IO circuit

Power is supplied through the main unit.

External calibration input circuit
NPN

FS-T1 IO circuit

When the external calibration input is not used, cut the pink cable at the root, or connect this cable to the positive terminal of the power supply.

PNP

FS-T1 IO circuit

When the external calibration input is not used, cut the pink cable at the root, or connect this cable to the positive terminal of the power supply.