Manual-Calibration Fiberoptic Sensor
FS-V/T/M series
Specs Manual-Calibration Fiberoptic Sensor FS-V/T/M series
Model |
FS-T1 |
FS-T2 |
FS-M1 |
FS-M2 |
|||
Image |
|
|
|
|
|||
Type |
Main unit |
1-line expansion unit |
Main unit |
1-line expansion unit |
|||
Output |
NPN |
||||||
Light source |
Red LED |
||||||
Sensitivity adjustment/Mode selection |
Button |
8-turn trimmer (with indicator), FINE/TURBO (switch-selectable) |
|||||
Response time |
250 µs |
250 µs (FINE) /500 µs (TURBO) |
|||||
Operation mode |
LIGHT-ON/DARK-ON (switch-selectable) |
||||||
Indicator lamp |
Output indicator: Red LED, Stable operation indicator: Green LED Calibration indicator: Orange LED |
Output: Red LED |
|||||
Timer function |
ON-delay: 40 ms/OFF-delay: 40 ms/Timer OFF (switch-selectable) |
||||||
Input |
Non-voltage input (contact, solid state) |
― |
|||||
Control output |
NPN open-collector 100 mA max. (24 VDC max.), Residual voltage: 1 V max. |
||||||
Stability output |
NPN open-collector 50 mA max. (40 VDC max.), Residual voltage: 1 V max. *1 |
||||||
Protection circuit |
Reversed polarity protection, over-current protection, surge absorber |
||||||
Unit expansion |
Up to 16 expansion units can be connected (a total of 17 units).*2 |
||||||
Mutual interference suppression |
4 |
FINE : 4, TURBO/SUPER: 8 |
|||||
Rating |
Power voltage |
12 to 24 VDC ±10 %, Ripple (P-P) 10 % or less |
12 to 24 VDC ±10 %, Ripple (P-P) 10 % or less*4 |
12 to 24 VDC ±10 %, Ripple (P-P) 10 % or less |
12 to 24 VDC ±10 %, Ripple (P-P) 10 % or less*4 |
||
Current consumption |
35 mA or less |
||||||
Environmental resistance |
Ambient light |
Incandescent lamp: 10,000 lux max., Sunlight: 20,000 lux max. |
|||||
Ambient temperature |
-10 to +55 °C 14 to 131 °F (No freezing)*3 |
||||||
Relative humidity |
35 to 85 % RH (No condensation) |
||||||
Vibration resistance |
10 to 55 Hz, Double amplitude 1.5 mm 0.06", 2 hours in each of the X, Y, and Z directions |
||||||
Shock resistance |
500 m/s2, 3 times in each of the X, Y, and Z directions |
||||||
Case material |
Polycarbonate |
||||||
Weight |
Approx. 75 g |
Approx. 40 g |
Approx. 75 g |
Approx. 40 g |
|||
*1 Only the FS-T1 and FS-M1 can provide stability outputs. |
Model |
FS-T1P |
FS-T2P |
FS-M1P |
FS-M2P |
|||
Image |
|
|
|
|
|||
Type |
Main unit |
1-line expansion unit |
Main unit |
1-line expansion unit |
|||
Output |
PNP |
||||||
Light source |
Red LED |
||||||
Sensitivity adjustment/Mode selection |
Button |
8-turn trimmer (with indicator), FINE/TURBO (switch-selectable) |
|||||
Response time |
250 µs |
250 µs (FINE) /500 µs (TURBO) |
|||||
Operation mode |
LIGHT-ON/DARK-ON (switch-selectable) |
||||||
Indicator lamp |
Output indicator: Red LED, Stable operation indicator: Green LED Calibration indicator: Orange LED |
Output: Red LED |
|||||
Timer function |
ON-delay: 40 ms/OFF-delay: 40 ms/Timer OFF (switch-selectable) |
||||||
Input |
Non-voltage input (contact, solid state) |
― |
|||||
Control output |
PNP open-collector 100 mA max. (40 VDC max.), Residual voltage: 1 V max. |
||||||
Stability output |
PNP open-collector 50 mA max. (40 VDC max.), Residual voltage: 1 V max.*1 |
||||||
Protection circuit |
Reversed polarity protection, over-current protection, surge absorber |
||||||
Unit expansion |
Up to 16 expansion units can be connected (a total of 17 units).*2 |
||||||
Mutual interference suppression |
4 |
FINE : 4, TURBO/SUPER: 8 |
|||||
Rating |
Power voltage |
12 to 24 VDC ±10 %, Ripple (P-P) 10 % or less |
12 to 24 VDC ±10 %, Ripple (P-P) 10 % or less*4 |
12 to 24 VDC ±10 %, Ripple (P-P) 10 % or less |
12 to 24 VDC ±10 %, Ripple (P-P) 10 % or less*4 |
||
Current consumption |
35 mA or less |
||||||
Environmental resistance |
Ambient light |
Incandescent lamp: 10,000 lux max., Sunlight: 20,000 lux max. |
|||||
Ambient temperature |
-10 to +55 °C 14 to 131 °F (No freezing)*3 |
||||||
Relative humidity |
35 to 85 % RH (No condensation) |
||||||
Vibration resistance |
10 to 55 Hz, Double amplitude 1.5 mm 0.06", 2 hours in each of the X, Y, and Z directions |
||||||
Shock resistance |
500 m/s2, 3 times in each of the X, Y, and Z directions |
||||||
Case material |
Polycarbonate |
||||||
Weight |
Approx. 75 g |
Approx. 40 g |
Approx. 75 g |
Approx. 40 g |
|||
*1 Only the FS-T1 and FS-M1 can provide stability outputs. |
Model |
FS-M1H |
|||
Image |
|
|||
Light source |
Red LED |
|||
Sensitivity adjustment/Mode selection |
8-turn trimmer (with indicator), |
|||
Response time |
20 µs (FINE) /50 µs (TURBO) |
|||
Operation mode |
LIGHT-ON/DARK-ON (switch-selectable) |
|||
Indicator lamp |
Output: Red LED |
|||
Timer function |
ON-delay: 40 ms/OFF-delay: 40 ms/Timer OFF (switch-selectable) |
|||
Control output |
NPN open-collector 100 mA max. (24 VDC max.), Residual voltage: 1 V max. |
|||
Stability output |
NPN open-collector: 50 mA max. (40 VDC max.), Residual voltage:1 V max. |
|||
Protection circuit |
Reversed polarity protection, over-current protection, surge absorber |
|||
Rating |
Power voltage |
12 to 24 VDC ±10 %, Ripple (P-P) 10 % or less |
||
Current consumption |
35 mA or less |
|||
Environmental resistance |
Ambient light |
Incandescent lamp: 10,000 lux max., Sunlight: 20,000 lux max. |
||
Ambient temperature |
-10 to +55 °C 14 to 131 °F (No freezing)*1 |
|||
Relative humidity |
35 to 85 % RH (No condensation) |
|||
Vibration resistance |
10 to 55 Hz, Double amplitude 1.5 mm 0.06", 2 hours in each of the X, Y, and Z directions |
|||
Shock resistance |
500 m/s2, 3 times in each of the X, Y, and Z directions |
|||
Case material |
Polycarbonate |
|||
Weight |
Approx. 75 g |
|||
*1 When several units are connected, the ambient temperature requirement varies depending on the total number of units connected. |