Fiber Photoelectric Sensors
FS series
Recommended Replaceable Products: Multi-Purpose Digital Laser Sensor - LV-N series
Contact Us: 1-888-539-3623 Inquiry form
Reflective Sensor Head FS-L40
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | FS-L40 | |||
Type | Diffuse Reflective | |||
Product name | ― | |||
Cable length | 1.9 m74.8" | |||
Allowable bending radius | R30 mm | |||
Light source | ― | |||
Sensitivity adjustment | ||||
Detecting distance (standard detection object) | 30 to 150 mm 1.181" to 5.905" (4 mm2 0.157" x 0.157", white mat paper) | |||
Spot diameter | 4 mm or less | |||
Minimum detectable object | 0.1 mm 0.02" dia. copper wire | |||
Response time | ― | |||
Hysteresis | 10% of the detecting distance or less (between 30 and 100 mm)*1 | |||
Operation mode | ― | |||
Indicator lamp | ||||
Timer function | ||||
External tuning input signal | ||||
Output | ||||
Control output | ||||
Stability output | ||||
Protection circuit | ||||
Laser emission stop input | ||||
Environmental resistance | Ambient temperature | 0 to +60 °C 32 to 140 °F | ||
Relative humidity | 35 to 85 % RH (No condensation) | |||
Material | Transmission side: glass fiber (PVC covering), receiver side: plastic fiber (polyethylene covering) | |||
Weight | Approx. 30 g | |||
*1 20% or less between 100 and 150 mm |