Dedicated Metal Slit 30 x 0.5 mm OP-84365

OP-84365 - Dedicated Metal Slit 30 x 0.5 mm

*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.

Specifications

Model

OP-84365

Type

Dedicated Metal Slit

Applicable product

FU-E40

Number included

2 pcs.

Slit size

30 x 0.5mm

Material

SUS304

Weight

Approx. 4 g (Pair)

Data Sheet (PDF) Other Models