Recent Searches
    Series ( results)
      Models ( results)
        Keywords
          1. Home
          2. Products
          3. Sensors
          4. Laser Sensors
          5. Digital CMOS Laser Sensor

          Digital CMOS Laser Sensor

          GV series

          Other Features

          Sensor head

          Four variations ranging from long-distance to high-accuracy detection.

          long distance

          Rugged, IP-67 rated sensor heads can be put to the test in harsh environments.

          Amplifier unit

          Amplifier unit

          The power is supplied through the side connector when connecting expansion units. This saves two wires per unit (power +, -).
          *The GV Series' amplifiers should not be connected with those of other models.

          1 spot indicator

          This indicator tells you from the reflection whether the target is on the optimal condition for detection.
          Make sure that the 1 spot indicator is lit when you perform the datum tuning.

          No multiple reflection

          No multiple reflection

          There is a multiple reflection

           multiple reflection

          bar led

          Bar LED

          This bar LED shows you the detection state at a glence.

          External input [ selectable ]

          External shift input: the current value can be shifted to any value.

          Bank switching input: the bank switches two setting values with each other.

          Timing input: This input enables the output.

          Timer Function [ Selectable ]

          Off-delay, On-delay, One-shot
          On-delay/Off-delay, On-delay/One-shot

          • For Beginners Sensor Basics Understanding fundamental - Introduction Guide to Sensors
          • General Catalog Request
          • Trade Shows and Exhibitions
          • eNews Subscribe

          Back to top

          KEYENCE CORPORATION OF AMERICA 500 Park Boulevard, Suite 200, Itasca,
          IL 60143, U.S.A.
          Phone: 1-888-KEYENCE [1-888-539-3623]
          E-mail: tech@keyence.com
          Career Opportunities: KEYENCE Career Site

          Sensors