CMOS Multi-Function Analog Laser SensorIL series

DL-DN1

DeviceNet™ Compatible Communication Unit

SPECIFICATIONS

Select Language

Model

DL-DN1*1

DeviceNetTM specifi cations

Network power supply

11 to 25 VDC (supplied from DeviceNetTM communication power supply)

Indicator

Network status indicator: 2-color (green/red) LED, Module status indicator: 2-color (green/red) LED,
Sensor communication indicator: 2-color (green/red) LED

Sensor
connection
specifications

Connectable
sensors

Sensor amplifiers with D-bus support*2

Number of
connectable
sensor units

Up to 15 units

DeviceNetTM specifi cations

Compliant functions

Remote I/O communication (polling) Explicit messaging

Address setting

0 to 63 (PGM compatible)

Baud rate (automatically switched)

500 kbps/250 kbps/125 kbps

Maximum cable length

500 kbps

thick cable

100 m 328.09' (thick cable)

thin cable

250 kbps

thick cable

250 m 820.21' (thick cable)

thin cable

100 m 328.09' (thick cable)

125 kbps

thick cable

500 m 1640.42' (thick cable)

thin cable

100 m 328.09' (thick cable)

Power voltage

20 to 30 VDC, including ripple, Ripple (P-P): 10 % max. Class 2 (Supplied via connected sensor amplifier)

Power consumption

660 mW or less (at 30 V, 22 mA max.)

Environmental resistance

Pollution degree

2

Ambient temperature

-20 to +55 °C -4 to 131 °F (No freezing)

Relative humidity

35 to 85 % RH (No condensation)

Vibration resistance

10 to 55 Hz, Double amplitude 1.5 mm 0.06", 2 hours in each of the X, Y, and Z directions

Materials

Main unit case and dust cover: Polycarbonate, DeviceNetTM connector: Polyamide (plug), PUT (socket)

Weight

Approx. 80 g

*1 For connecting with sensor, please refer to the user's Manual
*2 "D-bus" is the name of KEYENCE's wiring-saving system for sensor amplifiers.

  • For Beginners Sensor Basics Understanding fundamental - Introduction Guide to Sensors
  • General Catalog Request
  • Trade Shows and Exhibitions
  • eNews Subscribe

Sensors