CMOS Multi-Function Analog Laser SensorIL series

DL-EP1

EtherNet/IP™ Compatible Communication Unit

SPECIFICATIONS

Select Language

Model

DL-EP1*1

Indicator

Link/activity indicator (LINK/ACT): Green LED, Module status indicator (MS): 2-color (green/red) LED,
Network status indicator (NS): 2-color (green/red) LED, Sensor communication indicator (D-bus) 2-color (green/red) LED

Sensor
connection
specifications

Connectable
sensors

Sensor amplifiers with D-bus support*2

Number of
connectable
sensor units

Up to 15 units

EtherNet/IPTMspecifications

Compliant functions

Cyclic communication (Implicit messaging)Message communication (Explicit messaging)Compatible with UCMM and Class 3

Number of connections

64

EtherNet/IPTM specifications

RPI (Transmission cycle)

0.5 to 10000 ms (0.5 ms unit)

EtherNet/IPTMspecifications

Tolerable communication bandwidth forcyclic communication

6000pps

EtherNet/IPTM specifications

Conformance test

Compatible with Version A7

Power voltage

20 to 30 VDC, including ripple, Ripple (P-P): 10% max. Class 2 (Supplied via connected sensor amplifier)

Power consumption

1500 mW or less (at 30 V 50 mA max)

Environmental resistance

Pollution degree

2

Ambient temperature

-20 to +55 °C -4 to 131 °F (No freezing)

Relative humidity

35 to 85 % RH (No condensation)

Vibration resistance

10 to 55 Hz, Double amplitude 1.5 mm 0.06", 2 hours in each of the X, Y, and Z directions

Materials

Main unit case: Polycarbonate

Weight

Approx. 70g

*1 For connecting with sensor, please refer to the user's Manual
*2 "D-bus" is the name of KEYENCE's wiring-saving system for sensor amplifiers.

  • For Beginners Sensor Basics Understanding fundamental - Introduction Guide to Sensors
  • General Catalog Request
  • Trade Shows and Exhibitions
  • eNews Subscribe

Sensors