United States

Long Range and Visible Beam Spot

Using a laser enables long distance detection for difficult applications while maintaining a focused, visible beam spot.

[1] Visible red laser beam spot

Precise detection positioning is possible without troublesome installation alignment caused by a weak or invisible beam.

[2] Long distance detection with a focused beam

By using a laser light source, the beam spot remains unchanged over long distances, eliminating any concern about the mounting location.

[3] Full lineup conforming to Class 1 laser requirements

Class 1 lasers provide completely safe operation and can be used in the same manner as other photoelectric sensors.