LV-N series
Unaffected by the target’s color or shape
The optical system in the LV-NH300/100 series has been drastically
improved compared to previous products. As a result, a small size
suitable for general-purpose sensors has been achieved . The volume
is reduced to a quarter* the size of previous models.
* LV-NH300T
A new optical configuration has been developed that uses a prism to provide a sharp linear beam. Wherever a target is passed within the sensing area, you will find that it is easily detected.(Patent pending)
A light diffusion sheet for beam confirmation is placed at the end of the receiver. While the sensor is being operated, you can visually confirm that the receiver receives the area beam..(Patent pending)
The optical system is drastically improved compared with previous
products. As a result, a small size suitable for general-purpose
sensors has been achieved for the first time ever. The volume is
reduced to a quarter* the size of previous models.
*LV-NH300T
KEYENCE offers both thrubeam and reflective sensor types to provide a wide range of detection options . With the world's largest number of sensor head variations, KEYENCE laser sensors can meet the needs of any application.
The linear area beam allows the user to visually check whether the wire rod is present within the detecting area.
Differences in the screw length are differentiated based on the difference in the interrupted light intensity. Using two outputs enables you to detect the presence/absence of screws, in addition to differentiation of the length.
The visible beam enables you to easily adjust the sensor position. In addition, even if the target position varies, the sensors area beam can still perform detection.
The sensor differentiates between large and small diameter workpieces. By using two outputs, you can detect both the presence/absence of workpieces and differentiate between large and small diameter workpieces.
The sensor's area beam ensures stable detection even if the workpiece has apertures.
The sensor checks whether the component is incorrectly assembled. The visible laser spot allows for easy set-up even if the target is a thin component.
The sensor detects a reversed workpiece based on the difference in the interrupted light intensity. The visible area beam spot simplifies setup even when the clearance is small.
The sensor with a 30-mm wide area beam reliably detects workpieces with a part left uncut.
Model |
LV-NH110 |
LV-NH100 |
LV-NH300 |
|||
Type |
Area thrubeam, High power |
Area thrubeam, High performance |
||||
FDA (CDRH) Part 1040.10 |
Class 1 Laser Product |
|||||
IEC 60825-1 |
||||||
Light source |
Visible red semiconductor laser, Wavelength: 660 nm |
|||||
Detecting |
MEGA |
2000 mm 78.74" |
2000 mm 78.74" |
|||
ULTRA |
||||||
SUPER |
||||||
TURBO |
||||||
FINE |
||||||
HSP |
||||||
Environmental resistance |
Ambient temperature |
-10 to +55 °C 14 to 131 °F (No freezing) |
||||
Relative humidity |
35 to 85 % RH (No condensation) |
|||||
Material |
Case |
Glass reinforced plastic |
||||
Lens cover |
Transmitter: Glass, Receiver: Polyarylate |
|||||
Weight |
Approx. 75 g |
Approx. 95 g |
Downloads
For Your Support