Recent Searches
    Series ( results)
      Models ( results)
        Keywords
          1. Home
          2. Products
          3. Sensors
          4. Network Communication Units
          5. Network Communication Unit
          6. Models
          7. PROFIBUS DP compatible Network Unit

          Network Communication UnitNU series

          PROFIBUS DP compatible Network Unit

          NU-PD1

          SPECIFICATIONS

          Select Language

          Model

          NU-PD1

          Sensor connection

          Connectable sensors

          Sensors with N-bus support *1

          Number of connectable units

          16 units max. *2

          Power supply

          Power is supplied from the NU-PD1 via wiring-saving connector.

          Allowable passing current

          Overall 1200 mA or less *3

          PROFIBUS
          DP
          specifications

          Device type

          DP-V1 Slave (D-sub9 pin, Number of the ports: 1)

          Communication speed

          9.6 kbit/s to 12 Mbit/s

          Cable length

          9.6 / 19.2 / 45.45 / 93.75 kbit/s : 1200 m
          187.5 kbit/s : 1000 m
          500 kbit/s : 400 m
          1.5 Mbit/s : 200 m
          3 / 6 / 12 Mbit/s : 100 m

          Power voltage

          24 VDC ±10%; ripple (P-P) 10% or less, Class 2 *4

          Power consumption

          1300 mW or less (at 24 V, 52 mA max.) *5

          Environmental resistance

          Ambient temperature

          -20 to +55 °C -4 to 131 °F (No freezing)*6

          Relative humidity

          35 to 85 % RH (No condensation)

          Vibration resistance

          IEC60068-2-6 2G (10 to 500 Hz, 2 hours each in X, Y, Z direction)

          Shock resistance

          IEC60068-2-27 30G (11 ms, 3 times each in X, Y, Z direction)

          Material

          Main unit case and dust cover: Polycarbonate
          PROFIBUS connector: Steel – Nickel plating
          Power supply connector: Polyamide (plug), PBT (socket)

          Weight

          Approx. 70 g (including connectors)

          *1 N-bus is the name of KEYENCE's wiring-saving system for sensors.
          *2 Varies with the sensors connected.
          *3 Indicates the current that can be supplied to the NU-PD1 and to the sensors linked to the NU-PD1.
          *4 Be sure to be used within the supply-voltage range of the sensor connecting to the NU-PD1.
          *5 Exclusive of the current supplied to the sensors connected.
          *6 1 to 2 units connected: -10 to +55 °C 14 to 131 °F, 3 to 10 units connected: -10 to +50 °C 14 to 122 °F,
          11 to 16 units connected: -10 to +45 °C 14 to 113 °F
          When a two-output type of sensor is connected, the sensor is counted as two units.

          • KEYENCE Information Network - Network Communication Unit
          • General Catalog Request
          • Trade Shows and Exhibitions
          • eNews Subscribe

          Back to top

          KEYENCE CORPORATION OF AMERICA 500 Park Boulevard, Suite 200, Itasca,
          IL 60143, U.S.A.
          Phone: 1-888-KEYENCE [1-888-539-3623]
          E-mail: tech@keyence.com
          Career Opportunities: KEYENCE Career Site

          Sensors