1. Home
  2. Products
  3. Sensors
  4. Photoelectric Sensors
  5. RGB Digital Fiberoptic Sensors
  6. Specs

RGB Digital Fiberoptic Sensors

CZ series

Select Language

Model

CZ-10

CZ-11

CZ-40

CZ-41

Type

Reflective (Small size
adjustable spot)

Reflective (Small size, side-view
adjustable spot)

Reflective (Long detection distance)

Reflective (Small beam spot)

Detecting area

10 to 30 mm0.39" to 1.18"

3 to 15 mm0.12" to 0.59"

70 ±20 mm2.76" ±0.79"

16 ±4 mm0.63" ±0.16"

Smallest spot diameter

0.9 to 3.5 mm dia.0.04" to 0.14"

0.9 to 1.5 mm dia.0.04" to 0.06"

6 mm 0.24" dia.

1 mm 0.04" dia.

Allowable bending radius

R25 mm R0.98"

R15 mm R0.59"

Cable length

2 m (free-cut) 6.6'

1 m 3.3' (Fiber:free-cut) 6.6'

2 m (free-cut) 6.6'

Environmental resistance

Enclosure rating

IP40

IP67

Ambient temperature

-40 to +70 °C -40 to 158 °F (No freezing)

Relative humidity

35 to 85 % RH (No condensation)

Material

Fiber: Plastic (Polyethylene sheathed)

Case material

Lens case: Aluminium, Fibre case: Stainless steel

Polyarylate

Weight

Approx. 5 g

Approx. 13 g

Approx. 27 g

Model

CZ-12

Type

Area beam spot, reflective

Detecting area

5 to 20 mm0.20" to 0.79"

Allowable bending radius

R25 mm 0.98"

Cable length

2 m (free-cut) 6.6'

Environmental resistance

Ambient temperature

-40 to +70 °C -40 to 158 °F (No freezing)

Relative humidity

35 to 85 % RH (No condensation)

Material

Fiber: Plastic (Polyethylene sheathed)

Case material

Polysulfone

Weight

Approx. 19 g

Model

CZ-K1

CZ-K1P

Output

NPN

PNP

Light source

Red LED, Green LED, Blue LED

Response time

300 µs/1 ms (switch-selectable)

Indicator lamp

Output: Red LED, Calibration: Orange LED, External synchronization input: Green LED,
Matching rate/received light intensity: LCD (Red/Green)

Error indication

Excess light intensity, insufficient light intensity, insufficient color difference

Calibration method

1-point/2-point calibration (switch-selectable)

Tolerance value adjustment

Numerical value setting on digital display

Differentiation mode

C mode/C + I mode/I mode (switch-selectable)

Timer function

OFF-delay timer (40 ms)/Timer OFF (switch-selectable)

Output selection

Match output: Turns on when target color matches registered color.
Mismatch output: Turns on when target color is different from registered color. (switch-selectable)

External synchronization input

Response speed: 500 µs max.

External calibration input

Input response time: 20 ms min.

Registered color selection

8-bank selection (By external input),
Non-voltage input, Input response time: 20 ms min.

Control output

NPN: 40 VDC max. (100 mA max.), Residual voltage: 1.0 V max.

PNP: 40 VDC max. (100 mA max.), Residual voltage: 1.0 V max.

Protection circuit

Reverse-polarity protection (power supply),
overcurrent protection (output), surge absorber (output)

Rating

Power voltage

12 to 24 VDC ±10 %, Ripple (P-P) 10 % or less

Current consumption

75 mA or less

Environmental resistance

Ambient light

Incandescent lamp: 5,000 lux max., Sunlight: 10,000 lux max.

Ambient temperature

-10 to +55 °C 14 to 131 °F (No freezing)*1

Relative humidity

35 to 85 % RH (No condensation)

Vibration resistance

10 to 55 Hz, Double amplitude 1.5 mm 0.06", 2 hours in each of the X, Y, and Z directions

Shock resistance

500 m/s2, 3 times in each of the X, Y, and Z directions

Case material

Polycarbonate

Weight

Approx. 115 g (including 2-m 6.6' cable)

*1 When several units are connected, the ambient temperature requirement varies depending on the total number of units connected.
When 3 to 10 units: -10 to +50 °C 14 to 122 °F
When 11 to 16 units: -10 to +45 °C 14 to 113 °F
When connecting several units, be sure to mount the units to a metallic DIN rail. Make sure that the output current does not exceed 20 mA.

  • For Beginners Sensor Basics Understanding fundamental - Introduction Guide to Sensors
  • General Catalog Request
  • Trade Shows and Exhibitions
  • eNews Subscribe

Sensors