United States

What can the LR-T do?

While the LR-T Series is perfect for applications requiring target detection at a specific position, it is also designed to monitor variations in a targets position. Examples of both are shown below. A single LR-T laser sensor has a range of 0.06 m (0.2') to 5 m (16.4').