Recent Searches
    Series ( results)
      Models ( results)
        Keywords

          Self-contained CMOS Laser Sensor

          LR-Z series

          New Standard! All-Purpose Laser Photoeye LR-Z Series

          Features

          Best Detection Ability in its Class New

          Best Detection Ability in its Class

          The LR-Z's unique U.C.D. Function allows for stable detection of clear, metallic, or dark targets. This series can also detect purely based on distance, regardless of shape, color, or surface finish.

          Click here to learn more

          Durable & Long Life

          The IP68/69K rating means the LR-Z is ready for the roughest of factory environments. Wash-down, oil spray, and many corrosives are no match for the stainless steel body. Additionally, physical impact or even overtightening are not a concern because of the highly durable design.

          Click here to learn more

          Simplified Operation

          Simple setup and easy operation are at the core of the LR-Z's design. With a simple 1-touch teach, calibrating this sensor is straightforward and quick. A highly visible indicator and a 7-segment display make this sensor very easy to use.

          Click here to learn more

          Product Applications

          Product Applications

          The LR-Z has become a standard for both machine builders and product manufacturers. These applications are just a sample of where the LR-Z can be used.

          Click here to learn more

          • For Beginners Sensor Basics Understanding fundamental - Introduction Guide to Sensors
          • General Catalog Request
          • Trade Shows and Exhibitions
          • eNews Subscribe

          Sensors