Self-contained CMOS Laser SensorLR-Z series

OP-87397

Connector Cable M8 Straight 2-m PUR

[Discontinued model]

This model has been discontinued.

Recommended Replaceable Products
To contact us:

SPECIFICATIONS

Select Language

Model

OP-87397

Overview

Connector cable for M8 connector sensor. PVC connector cable with high chemical resistance.

Applicable product

M8 connector (4-pin) sensor

Number included

1 incl.

Cable end

M8 straight - Loose wire

Length

2 m 6.56'

Material

Cable: PVC, Connector: SUS316L

Weight

Approx. 75 g

  • For Beginners Sensor Basics Understanding fundamental - Introduction Guide to Sensors
  • General Catalog Request
  • Trade Shows and Exhibitions
  • eNews Subscribe

Sensors