Self-contained CMOS Laser Sensor

LR-Z series

Catalogs View Catalog

This model has been discontinued.
Compliance with the certification standard is ensured as of the time of shipment from our company.

Connector Cable M8 L-shaped 2-m PUR OP-87400

OP-87400 - Connector Cable M8 L-shaped 2-m PUR

*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.

Specifications

Model

OP-87400

Overview

Connector cable for M8 connector sensor. PVC connector cable with high chemical resistance.

Applicable product

M8 connector (4-pin) sensor

Number included

1 incl.

Cable end

M8 L-shaped connector - Loose wire

Length

2 m 6.56'

Material

Cable: PVC, Connector: SUS316L

Weight

Approx. 70 g

Data Sheet (PDF) Other Models