Revolutionizing general-purpose photoelectric sensorsPR-G series

OP-87666

Adjustable Bracket Mounting Bracket 130mm

SPECIFICATIONS

Select Language

Model

OP-87666

Type

Adjustable mounting bracket

Applicable product

PR Series, PZ Series, LR Series

Length

130 mm

Material

SUS304

Note

M3 screw × 4, plate nut for mini-slim or flat × 1 included

Weight

Approx. 50 g

  • For Beginners Sensor Basics Understanding fundamental - Introduction Guide to Sensors
  • General Catalog Request
  • Trade Shows and Exhibitions
  • eNews Subscribe

Sensors