Self-contained Miniature Photoelectric Sensor

PR-M/F series

Catalogs View Catalog

Slit φ0.5 For Mini-slim OP-87672

OP-87672 - Slit φ0.5 For Mini-slim

*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.

Specifications

Model

OP-87672

Type

Diameter slit for mini-slim

Applicable product

PR-M Series

Number included

1 pcs.

Slit size

Diameter of 0.5 mm

Material

SUS304

Note

Detecting distance: 30 mm (when attached to both the transmitting and receiving sides)
Dedicated for use with thrubeam models

Weight

Approx. 1 g

Data Sheet (PDF) Other Models