Self-contained Miniature Photoelectric SensorPR-M/F series

OP-87673

Slit 0.5×3 For Mini-slim

SPECIFICATIONS

Select Language

Model

OP-87673

Type

Diameter slit for mini-slim

Applicable product

PR-M Series

Number included

1 pcs.

Slit size

0.5x3

Material

SUS304

Note

Detecting distance: 180 mm (when attached to both the transmitting and receiving sides)
Dedicated for use with thrubeam models

Weight

Approx. 1 g

  • For Beginners Sensor Basics Understanding fundamental - Introduction Guide to Sensors
  • General Catalog Request
  • Trade Shows and Exhibitions
  • eNews Subscribe

Sensors