Amplifier Separate Type Photoelectric Sensor
PS series
Specs Amplifier Separate Type Photoelectric Sensor PS series
Model |
PS-55*1 |
PS-55C*1 |
PS-05*1 |
PS-58*1 |
PS-52*1 |
PS-52C*1 |
PS-56*1 |
|||
Image |
|
|
|
|
|
|
|
|||
Type |
Long-range, Thrubeam |
Free-positioning, Thrubeam |
Cylindrical, Thrubeam |
Thin, small, Thrubeam |
||||||
Detecting distance |
TURBO |
4,000 mm 157.48"*2 |
- |
600 mm 23.62"*2 |
- |
|||||
FINE |
2,000 mm 78.74" |
700 mm 27.56" |
300 mm 11.81" |
|||||||
Light source |
Infrared LED |
|||||||||
Smallest detectable object |
TURBO |
2.0 dia.*3 |
- |
0.3 dia.*3 |
- |
|||||
FINE |
1.0 dia.*3 |
0.5 dia.*3 |
0.3 dia.*3 |
|||||||
Environmental resistance |
Enclosure rating |
IP64 |
IP67 |
- |
||||||
Ambient temperature |
-10 to +60 °C 14 to 140 °F (No freezing) |
|||||||||
Relative humidity |
35 to 85 % RH |
|||||||||
Weight |
Approx. 30 g (including 2-m 6.6' cable) |
|||||||||
*1 Models with a (C) come with plug-in connectors. (For other models, use the connector included with the amplifier.) |
Model |
PS-201*1 |
PS-201C*1 |
PS-202*1 |
|||
Image |
|
|
|
|||
Type |
Teflon®-sheathed, Thrubeam |
|||||
Detecting distance |
TURBO |
4,000 mm 157.48"*2 |
1,000 mm*2 |
|||
FINE |
2,000 mm 78.74" |
500 mm 19.69" |
||||
Light source |
Infrared LED |
|||||
Smallest detectable object |
TURBO |
1.2 dia.*3 |
0.5 dia.*3 |
|||
FINE |
0.8 dia.*3 |
|||||
Environmental resistance |
Enclosure rating |
IP67 |
||||
Ambient temperature |
-10 to +60 °C 14 to 140 °F (No freezing) |
|||||
Relative humidity |
35 to 85 % RH |
|||||
Weight |
Approx. 40 g (including 2-m 6.6' cable) |
|||||
*1 Models with a (C) come with plug-in connectors. (For other models, use the connector included with the amplifier.) |
Model |
PS-45*1 |
PS-46*1 |
PS-48*1 |
PS-205*1 |
PS-206*1 |
|||
Image |
|
|
|
|
|
|||
Type |
Long-range, Reflective |
Thin, small, Reflective |
Cylindrical, Reflective |
Teflon®-sheathed, Reflective |
||||
Detecting distance |
TURBO |
400 mm*2 |
- |
400 mm 15.75"*2 |
- |
|||
FINE |
200 mm 7.87" |
100 mm 3.94" |
25 mm 0.98" |
200 mm 7.87" |
70 mm 2.76" |
|||
Light source |
Infrared LED |
Red LED |
||||||
Environmental resistance |
Enclosure rating |
IP64 |
- |
IP67 |
||||
Ambient temperature |
-10 to +60 °C 14 to 140 °F (No freezing) |
|||||||
Relative humidity |
35 to 85 % RH |
|||||||
Weight |
Approx. 30 g (including 2-m 6.6' cable) |
Approx. 40 g (including 2-m 6.6' cable) |
Approx. 60 g (including 2-m 6.6' cable) |
|||||
*1 Models with a (C) come with plug-in connectors. (For other models, use the connector included with the amplifier.) |
Model |
PS-47*1 |
PS-47C*1 |
PS-49*1 |
PS-49C*1 |
|||
Image |
|
|
|
|
|||
Type |
Definite reflective |
||||||
Detecting distance |
TURBO |
- |
|||||
FINE |
10 ± 4 mm 0.39" ±0.16" |
32 to 53 mm 1.26" to 2.09" |
|||||
Light source |
Red LED |
||||||
Environmental resistance |
Ambient temperature |
-10 to +60 °C 14 to 140 °F (No freezing) |
-10 to +50 °C 14 to 122 °F (No freezing) |
||||
Relative humidity |
35 to 85 % RH |
||||||
Weight |
Approx. 30 g (including 2-m 6.6' cable) |
||||||
*1 Models with a (C) come with plug-in connectors. (For other models, use the connector included with the amplifier.) |
Model |
PS-25 |
|||
Image |
|
|||
Type |
DC type |
|||
Output |
NPN |
|||
Sensitivity adjustment |
1-turn trimmer (240°) |
|||
Response time |
1 ms |
|||
Operation mode |
LIGHT-ON/DARK-ON (switch-selectable) |
|||
Output |
Control output |
200 mA (40 V) max. |
||
Stability output |
||||
Protection circuit |
― |
|||
Indicator lamp |
Output: Red LED, Stable operation: Green LED |
|||
Timer |
― |
|||
Rating |
Power voltage |
12 to 24 VDC ±10 %, Ripple (P-P) 10 % or less |
||
Current/power consumption |
45 mA max. |
|||
Environmental resistance |
Ambient temperature |
-10 to +50 °C 14 to 122 °F (No freezing) |
||
Relative humidity |
35 to 85 % RH (No condensation) |
|||
Weight |
Approx. 50 g |