Quick Delivery and Comprehensive Support Most products are in stock and ready for same-day shipping - contact us to get your order started
  1. Home
  2. Products
  3. Sensors
  4. Photoelectric Sensors
  5. Multi-voltage power supply,built-in amp.photoelectric sensors
  6. Specs

Multi-voltage power supply,built-in amp.photoelectric sensors

PW series

Select Language

Model

PW-51

PW-51J

PW-61

PW-61J

PW-41

PW-41J

Type

Thrubeam:Standard

Thrubeam:with timer

Retro-refl ective:Standard

Retro-refl ective:with timer

Diffuse-refl ective:Standard

Diffuse-refl ective:with timer

Detecting distance

10 m 32.8' *1

0.1 to 5 m 0.3' to 16.4' (with R-1)

1 m 3.3' (with 200 x 200 mm 7.87" white mat paper)

Light source

Infrared LED

Detectable object

Opaque materials
(15 x 15 mm 0.59" min.)*1

Opaque materials
(30 x 30 mm 1.18" min.)

Opaque and transparent materials

Hysteresis

20% max. of detecting distance
(150 mm 5.91" min. detecting distance)

Sensitivity adjustment

1-turn trimmer (240°)

Response time

20 ms max.

Operation mode

LIGHT-ON/DARK-ON (switch-selectable)

Indicator lamp

Output: Red LED, Power: Red LED (thrubeam type only)

Output: Red LED

Timer function

0.1 to 5 s *2

0.1 to 5 s *2

0.1 to 5 s *2

Control output

SPST-NO relay contact, 250 VAC 3 A max., 30 VDC 3 A max. (resistive load)

Noise resistance

Square-wave noise by noise simulator: 1 kV p-p, 1 µs (across power terminals)

Rating

Power voltage

24 to 240 VAC ±10 %, 50/60 Hz, 12 to 240 VDC ±10 %

Power consumption

3 VA max. (both transmitter and receiver)

3 VA max.

Environmental resistance

Enclosure rating

IP66

Insulation resistance

20 MΩ min. (between each terminal and case, using insulation resistance metre of 500 VDC)

Ambient light

Incandescent lamp: 5,000 lux max., Sunlight: 20,000 lux max.

Ambient temperature

-10 to +60 °C 14 to 140 °F (No freezing)

Relative humidity

35 to 85 % RH (No condensation)

Vibration resistance

10 to 55 Hz, Double amplitude 1.5 mm 0.06", 2 hours in each of the X, Y, and Z directions

Shock resistance

100 m/s2, 3 times in each of the X, Y, and Z directions

Material

Housing: PBT, Lens: acrylic, Terminal cover: Polysulfone

Weight

Transmitter: Approx. 70 g, Receiver: Approx. 90 g

Transmitter: Approx. 70 g, Receiver: Approx. 95 g

Approx. 95 g

Approx. 100 g

Approx. 95 g

Approx. 100 g

*1 Opaque materials of 3 x 6 mm 0.12" x 0.24" with slit plate attached (at detecting distance of 1.5 m 4.9')
*2 ON-delay, OFF-delay, and One-shot modes are selectable.

  • For Beginners Sensor Basics Understanding fundamental - Introduction Guide to Sensors
  • General Catalog Request
  • Trade Shows and Exhibitions
  • eNews Subscribe

Sensors