Built-in amplifier photoelectric sensorsPZ-G series

OP-85508

Connector Cable M12 Straight 5-m PUR

[Discontinued model]

This model has been discontinued.

Recommended Replaceable Products
To contact us:

SPECIFICATIONS

Select Language

Model

OP-85508

Overview

This is a relay connector cable with M12 on both ends. This connector cable is made of polyurethane (PUR), which has excellent oil resistance.

Applicable product

M12 connector sensor

Cable end

M12 straight - M12 straight

Length

5 m 16.40'

Material

Cable: Polyurethane (PUR)

Weight

Approx. 175 g

  • For Beginners Sensor Basics Understanding fundamental - Introduction Guide to Sensors
  • General Catalog Request
  • Trade Shows and Exhibitions
  • eNews Subscribe

Sensors