Built-in amplifier photoelectric sensorsPZ-G series

OP-88069

Connector Cable: M8-M8 Straight, 2 m, PUR

SPECIFICATIONS

Select Language

Model

OP-88069

Type

Cable for Separate Amplifier Models: For Amplifier (Connector Type)

Overview

This is a connector cable for the M8 connector sensor. This connector cable is made of polyurethane (PUR), which has excellent oil resistance.

Applicable product

M8 connector sensor

Cable end

M8 - M8 straight

Length

2 m 6.56'

Material

Cable: Polyurethane (PUR)

Weight

Approx. 70 g

  • For Beginners Sensor Basics Understanding fundamental - Introduction Guide to Sensors
  • General Catalog Request
  • Trade Shows and Exhibitions
  • eNews Subscribe

Sensors