Built-in amplifier photoelectric sensors

PZ-G series

Catalogs View Catalog

Connector Cable M8 L-shaped 2-m PUR OP-88070

OP-88070 - Connector Cable M8 L-shaped 2-m PUR

*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.

  • UL Listing(c/us)

Specifications

Model

OP-88070

Overview

This is a relay connector cable with M8 on both ends. This connector cable is made of polyurethane (PUR), which has excellent oil resistance.

Applicable product

M8 connector sensor

Cable end

M8 L-shaped connector - M8 straight connector

Length

2 m 6.56'

Material

Cable: Polyurethane (PUR)

Weight

Approx. 70 g

Data Sheet (PDF) Other Models