Built-in amplifier photoelectric sensors

PZ-G series

Catalogs View Catalog

Connector Cable M8 L-shaped 2-m PUR OP-88073

OP-88073 - Connector Cable M8 L-shaped 2-m PUR

*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.

Software

  • UL Listing(c/us)

Specifications

Model

OP-88073

Overview

This is a relay connector cable with M8 on one end and M12 on the other end. This connector cable is made of polyurethane (PUR), which has excellent oil resistance.

Applicable product

M8 connector sensor

Cable end

M8 L-shaped connector - M12 straight connector

Length

2 m 6.6'

Material

Cable: Polyurethane (PUR)

Weight

Approx. 70 g

Data Sheet (PDF) Other Models